For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
HS R - Hollow screw
Bill of material
HS R 3/4
DES
Identifier
HS R 3/4
G1
Thread G1
G 3/4-14
D2
Diameter D2
26.4 mm
L2
Length L2
47.0 mm
M
Width M
9 mm
S1
Width across flats S1
32 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.